CMC_PPHID-2524769_Nema_Mounting
CMC_PPHID-2524769_Nema_Mounting

Nema mounting transformer connectors

Brand:

Connector Manufacturing (CMC)

Catalog ID:

NNM500-6I

Nema mounting transformer connectors, Dual rated connectors for Aluminum or Copper conductors.

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663070459

Dimensions

Dimensions
10.28 in x 1 in x 1.63 in
Height
1.63 in
Length
10.28 in
Width
1 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
6

Resources and downloads