NUB
NUB

NUB500-6I Transformer Stud mount Connector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NUB500-6I

Stud-mount transformer connectors, slip-fit with patented sharkbite™ mount

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;Sharkbite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set screws.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.
  • Sharkbite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.
  • The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663085712

Dimensions

Dimensions
9.2 in x 1.38 in x 1.75 in
Height
1.75 in
Length
9.2 in
Width
1.38 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
6

Resources and downloads