

Brand: Connector Mfg. Co. (CMC)
Catalog ID: NUB750-8
Catalog Number
NUB750-8
Material
Aluminum Alloy, 6061-T6
Series
sharkbite™ Series
UPC
192663085842
Dimensions
12.63 in x 1.38 in x 1.88 in
Height
1.88 in
Length
12.63 in
Package Weight
2.253 lb
Width
1.38 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
8