HUBBELL
SHB6-350-SLG -7903
SHB6-350-SLG -7903

Space-saver stud-mount transformer connectors, offset, compact secondary transformer stud connectors with patented keyhole mounting

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SH8-350SLXB

Space-saver stud-mount transformer connectors, offset, compact secondary transformer stud connectors with patented keyhole mounting, Dual rated connectors for Aluminum or Copper conductors, Slip fit

Street light port furnished as standard.;Supplied with 6262-T9 alloy aluminum radial-tipped screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes inhibitor in all ports and stud-mounting hole.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Street light port furnished as standard.
  • Supplied with 6262-T9 alloy aluminum radial-tipped screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Product details

General

Material

Aluminum Alloy, 6061-T6

Number Of Outlets

8

UPC

192663117253

Dimensions

Length

2.12 in

Width

5.32 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Resources and downloads