HUBBELL
Image of SHB6-500SLXB SHB6-500SLXB Transformer Space-Savers Stud Connector Aluminum Mechanical

SHB6-500SLXB Transformer Space-Savers Stud Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SHB6-500SLXB

Space-saver stud-mount transformer connectors, offset, compact secondary transformer stud connectors withsharkbite™ features, Dual rated connectors for Aluminum or Copper conductors, Quick disconnect

Street light port furnished as standard.;Supplied with aluminum radial-tipped screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes inhibitor in all ports and stud-mounting hole.;Patented Two-In-One Shark-Bite™ mounting hole feature allows the connector to fit on a 5/8”-11 or 1”-14 transformer stud. Both stud sizes fit in the same hole.;Shark-Bite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.;The Shark-Bite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Street light port furnished as standard.
  • Supplied with aluminum radial-tipped screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes inhibitor in all ports and stud-mounting hole.
  • Patented Two-In-One Shark-Bite™ mounting hole feature allows the connector to fit on a 5/8”-11 or 1”-14 transformer stud. Both stud sizes fit in the same hole.
  • Shark-Bite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.
  • The Shark-Bite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.