HUBBELL
Image of ZS6-500ASLI Space-saver stud-mount transformer connectors, screw on
Image of ZS6-500ASLI Space-saver stud-mount transformer connectors, screw on

Space-saver stud-mount transformer connectors, screw on

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ZS6-500ASLI

Space-saver stud-mount transformer connectors, screw on, Dual rated connectors for Aluminum or Copper conductors, Street light tap is available

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of an insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws.
  • 105°C Rated clear plastisol cover available.

General

Catalog Number

ZS6-500ASLI

Material

Aluminum Alloy, 6061-T6

UPC

192663087198

Dimensions

Dimensions

5.13 in x 2.38 in x 2.88 in

Height

2.88 in

Length

5.13 in

Package Weight

1.573 lb

Width

2.38 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6