
Brand: Connector Mfg. Co. (CMC)
Catalog ID: RLB750-8I
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
RLB750-8I
Material
Aluminum Alloy, 6061-T6
Series
sharkbite™ Series
UPC
192663085859
Dimensions
14.73 in x 4.91 in x 2.95 in
Height
2.95 in
Length
14.73 in
Width
4.91 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
8