HUBBELL
Image of UATS2-6 Stud mount transformer connectors

Stud mount transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: UATS2-6

Stud mount transformer connectors, For threaded secondary only

Universal adapter for use on 1” or 5/8” studs.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Fully assembled with stainless steel hardware and 1/2 - 13 studs.;Accepts standard side form lugs.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Can be ordered with or without hardware (belleville washers, flat washers, silicon bronze nuts).;Allows installation or removal of conductor without affecting other energized conductors.;SAFETY - Can be worked live with one hand.

  • Universal adapter for use on 1” or 5/8” studs.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Fully assembled with stainless steel hardware and 1/2 - 13 studs.
  • Accepts standard side form lugs.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Can be ordered with or without hardware (belleville washers, flat washers, silicon bronze nuts).
  • Allows installation or removal of conductor without affecting other energized conductors.
  • SAFETY - Can be worked live with one hand.