HUBBELL
ZQ6-500ASLI Transformer Space-Savers Stud Connector Aluminum Mechanical
Image of ZQ6-500ASLI ZQ6-500ASLI Transformer Space-Savers Stud Connector Aluminum Mechanical

ZQ6-500ASLI Transformer Space-Savers Stud Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ZQ6-500ASLI

Space-saver stud-mount transformer connectors, slip fit, Dual rated connectors for Aluminum or Copper conductors, Street light tap is available

Fully tested to ANSI C119.4 for Class “A” connectors.;Supplied with aluminum radial-tipped set-screws.;105°C Rated clear plastisol cover available.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.

  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Supplied with aluminum radial-tipped set-screws.
  • 105°C Rated clear plastisol cover available.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

ZQ6-500ASLI

Material

Aluminum Alloy, 6061-T6

UPC

192663080427

Dimensions

Dimensions

5.13 in x 2.38 in x 2.88 in

Height

2.88 in

Length

5.13 in

Width

2.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6