Brand: Connector Mfg. Co. (CMC)
Catalog ID: ZQU6-350SLRI
Fully tested to ANSI C119.4 for Class “A” connectors.;Supplied with aluminum radial-tipped set-screws.;105°C Rated clear plastisol cover available.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.
Catalog Number
ZQU6-350SLRI
Material
Aluminum Alloy, 6061-T6
UPC
192663085378
Dimensions
5.13 in x 2.38 in x 2.88 in
Height
2.88 in
Length
5.13 in
Width
2.38 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
6