
Brand: Connector Mfg. Co. (CMC)
Catalog ID: ZS6-350BSL
Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws.;105°C Rated clear plastisol cover available.
Catalog Number
ZS6-350BSL
Material
Aluminum Alloy, 6061-T6
Dimensions
4.25 in x 2 in x 2.38 in
Height
2.38 in
Length
4.25 in
Width
2 in
Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
6