HUBBELL
CMC_PPHID-2524769_ZQ-C
CMC_PPHID-2524769_ZQ-C

Space-saver stud-mount transformer connectors, screw-on

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ZSU8-500SLCI

Space-saver stud-mount transformer connectors, screw-on, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Fully tested to ANSI 119.4 for Class ‘A’ Connectors.;Supplied with aluminum radial-tipped set screw.;105 C Rated clear plastisol slip-on cover.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9” insulated Allen wrench.

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI 119.4 for Class ‘A’ Connectors.
  • Supplied with aluminum radial-tipped set screw.
  • 105 C Rated clear plastisol slip-on cover.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

Product details

General

Catalog Number

ZSU8-500SLCI

Material

Aluminum Alloy, 6061-T6

UPC

192663076925

Dimensions

Dimensions

7.75 in x 3.25 in x 3.5 in

Height

3.5 in

Length

7.75 in

Width

3.25 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

8

Resources and downloads