HUBBELL
Image of AFTFHV20C Expansion Terminal, Aluminum Bolted
Image of AFTFHV20C Expansion Terminal, Aluminum Bolted
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play

Expansion Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AFTFHV20C

Aluminum laminated bolted expansion terminal for aluminum tubing to aluminum or copper flat pad. Designed for ± 2 inch expansion on tubing larger than 2" I.P.S. Guides and laminations ae proper size for use with standard schedule 40 IPS tubing.

  • Aluminum bolted expansion terminal
  • 2" EHIPS (Schedule 80) to 90 degree rotated NEMA C 4-Hole flat pad
  • Material: Castings - 356-T6 aluminum alloy, Factory Formed Laminated Shunts - aluminum, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.
  • To specify extra heavy (schedule 80, EHEHIPS (Schedule 80)) tubing, add “H” to catalog number. Example: AFTFH40D
  • To obtain pad rotated 90 degrees, add ”V” to catalog number. Example: AFTFV40D.

General

Catalog Number

AFTFHV20C

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Number of Pad Holes

4

Type

Terminal, Aluminum Bolted, Expansion

Dimensions

Angle - Pad

90 °

Diameter - Rod / Tube

2 in

Weight

6.3 lb

Width - Pad

3 in

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Bolt Holes

4

Number of Pad Holes

4