HUBBELL
Image of 1PLD7505HD 1PLD7505HD, UV Rated Black, 2-sided, 5-port, #2 AWG-750 kcmil
Buy America(n) Qualified

1PLD7505HD, UV Rated Black, 2-sided, 5-port, #2 AWG-750 kcmil

Brand: Burndy

Catalog ID: 1PLD7505HD

750-2 TWO-SIDED 5 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory