text.skipToContent text.skipToNavigation

BIBD35010

by Burndy 

Catalog ID: BIBD35010

MULTI-PORT Double-Sided Entry.

Product Details

General

Hex Key 5/16
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 10
Physical Attribute - Number of Screws 10
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810232781
UPC 12 Digit 7818102327811

Dimensions

Dimension - Height fraction 2.5 in
Dimension - Height inch 2.50 in
Dimension - L Length Overall mm 241 mm
Dimension - Length Overall inch 9.50 in
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 8 AWG-350 kcmil
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 10 AWG-350 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings