text.skipToContent text.skipToNavigation

BIBD7504FX

by Burndy 

Catalog ID: BIBD7504FX

MULTI-PORT Double-Sided Entry.

Product Details

General

Color Code Black
Insulation Y
Material Aluminum
Number Of Ports 4
Plated Y
Plating Type Tin
Temperature Rating -40° C to 135 °C
Trade Name UNITAP™
UPC 621945439252
UPC 12 Digit 6219454392522

Dimensions

Dimension - Length Overall inch 5.375 in

Electrical Ratings

Amperage Rating 475 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 2AWG-535 kcmil
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings