text.skipToContent text.skipToNavigation

BIBS2/08FX

by Burndy 

Catalog ID: BIBS2/08FX

MULTI-PORT Single-Sided Entry.

Product Details

General

Color Code Black
Insulation Y
Material Aluminum
Number Of Ports 8
Plated Y
Plating Type Tin Plated Aluminum
Temperature Rating 135°C
Trade Name UNITAP™
UPC 621945439559
UPC 12 Digit 6219454395599

Dimensions

Dimension - Height inch 1.38 in
Dimension - L Length Overall mm 134.37 mm
Dimension - Length Overall inch 5.298 in
Dimension - Width inch 1.31 in
Dimension - Width mm 33 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper DLO Size Range 14 - 1 Str
Conductor - Copper Flex G Size Range 14 - 1 Str
Conductor - Copper Flex H Size Range 14 - 1 Str
Conductor - Copper Flex I Size Range 14 - 1 Str
Conductor - Copper Flex K Size Range 14 - 1 Str
Conductor - Copper Str Size Range 14 - 2/0 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads