
Brand: Burndy
Catalog ID: BIBS25012FX
Catalog Number
BIBS25012FX
Color Code
Yellow
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
12
Plated
Y
Plating Type
Tin Plated Aluminum
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945439573
UPC 14 Digit GTIN
00621945439573
Dimension - Height inch
2.13 in
Dimension - Height mm
54 mm
Dimension - L Length Overall mm
283.46 mm
Dimension - Length Overall inch
11.16 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 3/0 Str
Conductor - Copper Flex G Size Range
10 - 3/0 Str
Conductor - Copper Flex H Size Range
10 - 3/0 Str
Conductor - Copper Flex I Size Range
10 - 3/0 Str
Conductor - Copper Flex K Size Range
10 - 3/0 Str
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
12
Carton Quantity
1
Minimum Pack Quantity
5
Pallet Quantity
1