BUR_PPHID-264415_CUnitap4PortSS
BUR_PPHID-264415_CUnitap4PortSS

BIBS2504, Single Sided Four Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS2504

Aluminum Multiple Tap Connector, Clear Insulated, 4 Port, 1 Sided Entry, 10 AWG-250 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Features: UNITAP Rated For Code Conductor Only, Torque: 275 IN-LB, Wire Entry: Single, Conductor Size (run - Range): 10 AWG - 250 KCMIL, Hex Size (key): 5/16 IN, Wire Strip Length: 1 IN, Type Of Insulation: Plastisol, Number Of Ports: 4

Product details

General

Application
For Indoor Use Only, Copper Or Stranded Aluminum
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAPâ„¢
Type
BIBS, Multi-Port
UPC
781810224014
UPC 12 Digit
7818102240144

Dimensions

Dimension - Height inch
2.13 in
Dimension - L Length Overall mm
99 mm
Dimension - Length Overall inch
3.91 in
Dimension - Width inch
2.07 in
Dimension - Width mm
53 mm

Electrical Ratings

Operating Voltage
600 V
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings