text.skipToContent text.skipToNavigation

BIBS3508FX

by Burndy 

Catalog ID: BIBS3508FX

MULTI-PORT Single-Sided Entry.

Product Details

General

Color Code Red
Insulation Y
Material Aluminum
Number Of Ports 8
Plated Y
Plating Type Tin Plated Aluminum
Temperature Rating 135°C
Trade Name UNITAP™
UPC 621945439740
UPC 12 Digit 6219454397400

Dimensions

Dimension - Height inch 2.5 in
Dimension - L Length Overall mm 188.72 mm
Dimension - Length Overall inch 7.43 in
Dimension - Width inch 2.38 in
Dimension - Width mm 60 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 10 - 350 Str
Conductor - Copper DLO Size Range 10 - 250 Str
Conductor - Copper Flex G Size Range 10 - 250 Str
Conductor - Copper Flex H Size Range 10 - 250 Str
Conductor - Copper Flex I Size Range 10 - 250 Str
Conductor - Copper Flex K Size Range 10 - 250 Str
Conductor - Copper Str Size Range 10 - 350 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads