text.skipToContent text.skipToNavigation

BIBS48FX

by Burndy 

Catalog ID: BIBS48FX

MULTI-PORT Single-Sided Entry.

Product Details

General

Color Code Brown
Insulation Y
Material Aluminum
Number Of Ports 8
Plated Y
Plating Type Tin Plated Aluminum
Temperature Rating 135°C
Trade Name UNITAP™
UPC 621945438507
UPC 12 Digit 6219454385077

Dimensions

Dimension - Height inch 1.25 in
Dimension - L Length Overall mm 87.88 mm
Dimension - Length Overall inch 3.46 in
Dimension - Width inch 1.13 in
Dimension - Width mm 29 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper DLO Size Range 14 - 6 Str
Conductor - Copper Flex G Size Range 14 - 6 Str
Conductor - Copper Flex H Size Range 14 - 6 Str
Conductor - Copper Flex I Size Range 14 - 6 Str
Conductor - Copper Flex K Size Range 14 - 6 Str
Conductor - Copper Str Size Range 14 - 4 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications and Compliance

Certification - CSA Approved Yes
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings