
Brand: Burndy
Catalog ID: BIBS60014FX
Catalog Number
BIBS60014FX
Color Code
Green
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
14
Plated
Y
Plating Type
Tin Plated Aluminum
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945439832
UPC 14 Digit GTIN
00621945439832
Dimension - Height inch
2.75 in
Dimension - Height mm
70 mm
Dimension - L Length Overall mm
453.14 mm
Dimension - Length Overall inch
17.84 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
4 - 373 Str
Conductor - Copper Flex G Size Range
4 - 373 Str
Conductor - Copper Flex H Size Range
4 - 373 Str
Conductor - Copper Flex I Size Range
4 - 373 Str
Conductor - Copper Flex K Size Range
4 - 373 Str
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
14
Minimum Pack Quantity
5