text.skipToContent text.skipToNavigation

BIBS6006MT

by Burndy 

Catalog ID: BIBS6006MT

MOUNTING VERSIONMULTI-PORTSingle-Sided Entry.

Product Details

General

Hex Key 3/8
Insulation Y
Insulation Type Plastisol
Material Aluminum
Number Of Ports 6
Physical Attribute - Number of Screws 8
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name UNITAP™
UPC 781810253175
UPC 12 Digit 7818102531755

Dimensions

Dimension - Height inch 2.88 in
Dimension - L Length Overall mm 264 mm
Dimension - Length Overall inch 10.41 in
Dimension - Width inch 2.25 in
Dimension - Width mm 57 mm

Electrical Ratings

Operating Voltage 600 V
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range 4 - 600 Str
Conductor - Copper Str Size Range 4 - 600 Str
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings