
Brand: Burndy
Catalog ID: BIT4
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT4
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
1/8 in
Installation Torque Recommended in-lb
45 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90 °C
Trade Name
UNITAP™
Type
BIT
UPC
781810134146
UPC 14 Digit GTIN
00781810134146
Dimension - Height inch
1.25 in
Dimension - Height mm
32 mm
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.08 in
Dimension - Width fraction
1-4/25 in
Dimension - Width inch
1.16 in
Dimension - Width mm
29 mm
Package Height
Package Length
Package Weight
Package Width
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range
14 AWG - 4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Size
14-4 AWG
Conductor Type
Buy America(n) Qualified
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
45 in-lb
Temperature Rating
90 °C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
250
Minimum Pack Quantity
1
Pallet Quantity
16000