HUBBELL
Image of BIBD2504FX BIBD2504FX, Double Sided Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

BIBD2504FX, Double Sided Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD2504FX

UNITAP, double Sided Entry, #14 - 2/0 Class B & C ,#14 - #1 Class G,H,I,K, DLO, Aluminum.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference