HUBBELL
Image of BIBD46FX BIBD46FX, Double Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

BIBD46FX, Double Sided Flex Rated Six Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD46FX

Aluminum UNITAP, Double Sided Entry, #14-#4 Class B & C ,#14-#6 Class G,H,I,K, DLO, 6 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference