HUBBELL
Image of BIBD2502FX BIBD2502FX, Double Sided Flex Rated Two Conductor Clear Insulated Mult-Tap Connector

BIBD2502FX, Double Sided Flex Rated Two Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD2502FX

UNITAP, double Sided Entry, Multi-port, #10-250Class B & C ,#10-3/0 Class G,H,I,K, DLO, Aluminum.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference