
Brand: Burndy
Catalog ID: BIBD3508MT
Catalog Number
BIBD3508MT
Connector Type
Multi Tap
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
8
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810253359
UPC 14 Digit GTIN
00781810253359
Dimension - Height fraction
2.625 in
Dimension - Height inch
2.63 in
Dimension - Height mm
66.8 mm
Dimension - L Length Overall mm
241 mm
Dimension - Length Overall inch
9.50 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Voltage - Maximum
600 V
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range
8 AWG-350 kcmil
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Size
10 AWG-350 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
8
Physical Attribute - Number of Screws
10
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1