HUBBELL
BIBD60012FXMT, 2-Side, Mount, Flex, 12-Cond. Clear Ins.
Image of BIBD60012FXMT BIBD60012FXMT, 2-Side, Mount, Flex, 12-Cond. Clear Ins.

BIBD60012FXMT, 2-Side, Mount, Flex, 12-Cond. Clear Ins.

Brand: Burndy

Catalog ID: BIBD60012FXMT

Clear Plastisol Covered Double Sided Entry, Mountable, 12 Ports, #4-600 Class B & C ,#4-373 Class G,H,I,K, DLO. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Catalog Number

BIBD60012FXMT

Color Code

Green

Connector Type

Multi Tap

Insulation

Y

Material

Aluminum

Number Of Ports

12

Physical Attribute - Number of Screws

14

Plated

Y

Plating Type

Tin

Temperature Rating

-40° C to 135 °C

Trade Name

UNITAP™

UPC

621945440234

UPC 14 Digit GTIN

00621945440234

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

17.841 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

420 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 373 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

-40° C to 135 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

12

Physical Attribute - Number of Screws

14

Logistics

Carton Quantity

1

Minimum Pack Quantity

5

Pallet Quantity

1