HUBBELL
Image of BIBD60012MT BIBD60012MT, 2-Sided, Mount, 12-Cond. Clear Ins. MultiTap

BIBD60012MT, 2-Sided, Mount, 12-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBD60012MT

Clear Plastisol Covered Double Sided Entry, Mountable, 12 Ports, #4 AWG-600 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Catalog Number

BIBD60012MT

Connector Type

Multi Tap

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

12

Physical Attribute - Number of Screws

14

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810253441

UPC 14 Digit GTIN

00781810253441

Dimensions

Dimension - Height fraction

2.875 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

459 mm

Dimension - Length Overall inch

18.09 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

12

Physical Attribute - Number of Screws

14

Logistics

Carton Quantity

8

Minimum Pack Quantity

5

Pallet Quantity

224