HUBBELL
Image of 1PLD6006 1PLD6006, UV Rated Black, 2-sided, 6-ports, #4 AWG - 600 kcmil
Buy America(n) Qualified

1PLD6006, UV Rated Black, 2-sided, 6-ports, #4 AWG - 600 kcmil

Brand: Burndy

Catalog ID: 1PLD6006

Al Distribution Tap Connectors, UV Black Plastisol Covered, 6 Ports, Double Sided Entry, #4-600 kcmil, 600 V, Torque 375 in/lbs, Temp Rating 90 Deg C.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory