HUBBELL
Image of BIBS2/05FX BIBS2/05FX, Single Sided Flex Rated Five Conductor Clear Insulated Mult-Tap Connector

BIBS2/05FX, Single Sided Flex Rated Five Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBS2/05FX

Aluminum UNITAP, Single Sided Entry, #14-2/0 Class B & C ,#14-#1 Class G,H,I,K, DLO, 5 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference