HUBBELL
BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIBS44FX, Single Sided Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS44FX

Aluminum UNITAP, Single Sided Entry, #14-#4 Class B & C ,#14-#6 Class G,H,I,K, DLO, 4 PORT

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Tap connections and in-line splice/reductions are made quickly and easily with the UNITAPâ„¢ line of connectors

Catalog Number

BIBS44FX

Color Code

Brown

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Ports

4

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAPâ„¢

Type

BIBS, Multi-Port

UPC

621945438477

UPC 12 Digit

6219454384777

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

32 mm

Dimension - L Length Overall mm

43.18 mm

Dimension - Length Overall inch

1.7 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

14 - 6 Str

Conductor - Copper Flex G Size Range

14 - 6 Str

Conductor - Copper Flex H Size Range

14 - 6 Str

Conductor - Copper Flex I Size Range

14 - 6 Str

Conductor - Copper Flex K Size Range

14 - 6 Str

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Buy American Compliant

Under Review

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1