
Brand: Burndy
Catalog ID: BIBS2/04FX
Catalog Number
BIBS2/04FX
Color Code
Black
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Y
Plating Type
Tin
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945439528
UPC 14 Digit GTIN
00621945439528
Dimension - Height mm
0 mm
Dimension - Length Overall inch
2.610in
Package Height
Package Length
Package Weight
Package Width
Amperage Rating
175 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
1 AWG - 14 AWG
Conductor Size
14-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
99
Minimum Pack Quantity
1
Pallet Quantity
2673