HUBBELL
BIBS43FX, Flex, 3-Three Cond. Clear Ins. MultiTap
Image of BIBS43FX BIBS43FX, Flex, 3-Three Cond. Clear Ins. MultiTap

BIBS43FX, Flex, 3-Three Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBS43FX

Clear Plastisol Covered Single Sided Entry, 3 Ports, #14-4 Class B & C, #14-6 Class G,H,I,K, DLO. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Application

Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors

Catalog Number

BIBS43FX

Color Code

Brown

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Number Of Ports

3

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

621945439757

UPC 14 Digit GTIN

00621945439757

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

32 mm

Dimension - L Length Overall mm

32.26 mm

Dimension - Length Overall inch

1.27 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

14 - 6 Str

Conductor - Copper Flex G Size Range

14 - 6 Str

Conductor - Copper Flex H Size Range

14 - 6 Str

Conductor - Copper Flex I Size Range

14 - 6 Str

Conductor - Copper Flex K Size Range

14 - 6 Str

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

135°C

Configuration

Connector Type

Multi Tap

Number Of Ports

3

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9600