HUBBELL
BIBS2_04MT
BIBS2_04MT

BIBS3508MT, Single Sided Mounted Eight Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS3508MT

Aluminum Multiple Tap Connector w/ Mount Holes, Clear Insulated, 8 Port, 1 Sided Entry, 10 AWG-350 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Catalog Number

BIBS3508MT

Connector Type

Multi Tap

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

10

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAPâ„¢

UPC

781810253137

UPC 12 Digit

7818102531377

Dimensions

Dimension - Height inch

2.63 in

Dimension - Height mm

67 mm

Dimension - L Length Overall mm

241 mm

Dimension - Length Overall inch

9.50 in

Dimension - Width inch

2.19 in

Dimension - Width mm

56 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5