HUBBELL
BIBS2_04MT
BIBS2_04MT

BIBS6004MT, Single Sided Mounted Four Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS6004MT

Aluminum Multiple Tap Connector w/ Mount Holes, Clear Insulated, 4 Port, 1 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Catalog Number

BIBS6004MT

Connector Type

Multi Tap

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAPâ„¢

UPC

781810253168

UPC 12 Digit

7818102531688

Dimensions

Dimension - Height inch

2.88 in

Dimension - Height mm

73 mm

Dimension - L Length Overall mm

199 mm

Dimension - Length Overall inch

7.84 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5