HUBBELL
1PL3506, UV Rated Black, 1-Sided, 6-Port, #10 AWG-350 kcmil
Image of 1PL3506 1PL3506, UV Rated Black, 1-Sided, 6-Port, #10 AWG-350 kcmil

1PL3506, UV Rated Black, 1-Sided, 6-Port, #10 AWG-350 kcmil

Brand: Burndy

Catalog ID: 1PL3506

Aluminum Multiple Tap Connector, UV Rated Black, 6 Port, 1 Side Entry, #10 AWG-350 kcmil. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PL3506

Connector Type

Multi Tap

Hex Key

5/16

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810286951

UPC 14 Digit GTIN

00781810286951

Dimensions

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

149 mm

Dimension - Length Overall inch

5.86 in

Dimension - Screw Size inch

11/16

Dimension - Width inch

2.32 in

Dimension - Width mm

59 mm

Dimensions

5.86 in x 2.32 in x 2.5 in

Height

2.5 in

Length

5.86 in

Package Height

Package Length

Package Weight

Package Width

Width

2.32 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

6

Physical Attribute - Number of Screws

6

Logistics

Carton Quantity

24

Minimum Pack Quantity

5

Pallet Quantity

864