HUBBELL
Image of BIT350 BIT350, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

BIT350, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

OR

Brand: Burndy

Catalog ID: BIT350

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 1 Sided Entry, 10 AWG-350 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIT350

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

5/16 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAPâ„¢

Type

BIT

UPC

781810133538

UPC 14 Digit GTIN

00781810133538

Dimensions

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.5 in

Dimension - Height mm

64 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.22 in

Dimension - Width fraction

2-8/25 in

Dimension - Width inch

2.32 in

Dimension - Width mm

59 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

60

Minimum Pack Quantity

1

Pallet Quantity

2160