
Brand: Burndy
Catalog ID: YCA28RL2N
Application
Aluminum compression HYLUGs for terminating overhead conductors to switch pads and substation or switch yard apparatus.
Catalog Number
YCA28RL2N
Connector Type
Terminal
Construction Material - Main
Aluminum
Die Index
654
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YCA-RL-2N
UPC
781810810484
UPC 14 Digit GTIN
00781810810484
Dimension - B Length inch
2.48 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
168 mm
Dimension - Length Overall inch
6.62 in
Dimension - Outside Diameter inch
1.02 in
Dimension - Pad Width inch
1.40 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Size Range
4/0 AWG
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG
Conductor - AL Str Size Range
4/0 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Configuration
2 Hole NEMA
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
5550