YCARN
YCARN

YCAK34A2G3, Al compression terminal, 500 kcmil

Brand:

Burndy

Catalog ID:

YCAK34A2G3

Al Compression terminal, 500 kcmil 500 kcmil COMP, .56"stud, 6.55"L.

Features: Compression Terminal, Conductor Type: Copper, Aluminum Concentric And Compact, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U608, U786 Die, Y45 Tool, U608, U786 Die With PT-6515 Adapter, S786 Die, Y46 Tool, U608, U786 Die With PUADP-1 Adapter, P786 Die, Tongue Angle: Straight, Die Index: 608 Or 786

Product details

General

Application
For Copper, Aluminum Concentric And Compact
Die Index
608;786
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Physical Attribute - Tongue Type
Standard
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
TERMINALS
Type
YCAK-A, Terminal
UPC
781810810309
UPC 12 Digit
7818108103099

Dimensions

Dimension - B Length fraction
6-1/2 in
Dimension - B Length inch
2.19 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
165 mm
Dimension - Length Overall inch
6.55 in
Dimension - Pad Width inch
1.50 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - AL Str Size
500 kcmil
Conductor - AL Str Size Range
500 kcmil
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings