YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA271R2G1, Cast Aluminum Terminal

Brand:

Burndy

Catalog ID:

YKA271R2G1

Cast Al Compression Terminal, 4/0 - 1/0 AWG ACSR, 4/0 - 250 kcmil Cu/Al.

Product details

General

Connector Type
Terminal
Die Index
249
Material
Aluminum, Cast
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810106853
UPC 12 Digit
7818101068533

Dimensions

Dimension - B Length inch
4.00 in
Dimension - L Length Overall mm
222 mm
Dimension - Length Overall inch
8.75 in

Conductor Related

Conductor - ACSR Str Size Range
4/0 AWG, 1/0 AWG
Conductor - AL Str Size Range
4/0 AWG - 250 kcmil
Conductor - Copper Str Size Range
4/0 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
3

Resources and downloads