YKA321R2G3, Disconnectable Lug
Request a Quote
Brand:
Burndy
Catalog ID:
YKA321R2G3
Prop 65 Notice
Disconnectable Lug; 4/0 FLEX (259,550) CU.
Product details
Resources and downloads
Product details
General
Connector Type
Terminal
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810105566
UPC 12 Digit
7818101055666
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
2
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YKA321R2G3_Specsheet
YKA321R2G3 Specification Sheet
Catalogs
Full Line BURNDY Catalog