HUBBELL
YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA25UTN, Aluminum Lug, 1-hole, Tin Plated

Brand:

Burndy

Catalog ID:

YRA25UTN

Al Compression Terminal, 1 Hole, 1/0 AWG ACSR, 1/0 Str Al/Cu, 0.56" Hole Dia., Tin Plated.

Product details

General

Catalog Number

YRA25UTN

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810135105

UPC 12 Digit

7818101351055

Dimensions

Dimension - B Length inch

1.43 in

Dimension - D inch

1.28 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 1/2 in

Thickness - Pad

0.25 in

Conductor Related

Conductor - ACSR Str Size

1/0 AWG

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Resources and downloads