YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA28UTN, Aluminum Terminal, Tin Plated

Brand:

Burndy

Catalog ID:

YRA28UTN

Al Compression Terminal, 1 Hole, 4/0 Str Al/Cu, 0.56" Hole Dia., Tin Plated.

Product details

General

Material
Aluminum
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810100516
UPC 12 Digit
7818101005166

Dimensions

Dimension - B Length inch
1.43 in
Dimension - D inch
1.28 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 1/2 in
Thickness - Pad
0.25 in

Conductor Related

Conductor - AL Str Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
18500

Resources and downloads