HUBBELL
YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA4CU1, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRA4CU1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, Pad width: .91 IN.

Product details

General

Catalog Number

YRA4CU1

Die Index

243;BG

Material

Aluminum

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810016893

UPC 12 Digit

7818100168933

Dimensions

Dimension - B Length fraction

2-9/16 in

Dimension - B Length inch

0.960 in

Dimension - D inch

1.19 in

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.64 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.29 in

Conductor Related

Conductor - ACSR Str Size

4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size Range

4 (6/1) Swan AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

2 AWG - 4 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Size

3 AWG, 4 AWG

Conductor - Copper Str Size Range

2 AWG - 4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19600