HUBBELL
Image of YSA2R2N YSA2R2N, Disconnectable Terminal with Slotted Pad

YSA2R2N, Disconnectable Terminal with Slotted Pad

Brand: Burndy

Catalog ID: YSA2R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

Disconnectable Terminal with Slotted Pad

General

Catalog Number

YSA2R2N

Connector Type

Terminal

Die Index

243;BG

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810017074

UPC 14 Digit GTIN

00781810017074

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Bolt Size fraction

1/2

Dimension - Length Overall inch

6.17 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Pad Width inch

1.90 in

Dimension - Thread Size

1/2

Package Height

Package Length

Package Weight

Package Width

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG - 1 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG - 1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

15

Minimum Pack Quantity

4

Pallet Quantity

540