text.skipToContent text.skipToNavigation

YA2CT4

by Burndy 

Catalog ID: YA2CT4

Cu Terminal, 1 Hole, #2 Str, 3/8" Stud, 2.43" L, 0.66" W, Tin Plated, Brown, 10 Index.

Features: Compression Terminal, Tongue Angle: Straight, Finish: Tin Plated

Product Details

General

Application For termination of wires
Color Code Brown
Connector Type Terminal
Die Index 10
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Sub Brand HYLUG
Temperature Rating 194
Trade Name HYLUG™
Type Terminal
UPC 781810017968
UPC 12 Digit 7818100179688

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - D inch 0.83 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.43 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.42 in
Dimension - Pad Width inch 0.66 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads