HUBBELL
Image of VCELC03038H1 VERSAtile Copper Compression Terminal lug 300 MCM CU; 3/8" pad bolt diameter; single hole

VERSAtile Copper Compression Terminal lug 300 MCM CU; 3/8" pad bolt diameter; single hole

Brand: ANDERSON

Catalog ID: VCELC03038H1

VERSAtile Copper Compression Terminal lug 300 MCM CU- 3/8" pad bolt diameter- single hole

Anderson® VERSAtile™ VCELC copper compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors are UL listed for copper conductors only.

  • For use with stranded copper conductor only
  • Compact design for use in molded case equipment where space is limited
  • Color coded bands or easy die selection. CSA certified, UL Listed

General

Catalog Number

VCELC03038H1

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

No

Material

Copper

Material - Body

Copper Rod

Material Type

Standard

Number of Pad Holes

1

Number of Spade Holes

1

Physical Attribute - Number of Holes

1

Style

Impact Extruded

UPC

096359336587

Dimensions

Bolt Diameter

0.38

Diameter - Pad Bolt

0.38 in

Dimensions

2.260 in x 1.000 in x 0.281 in

Height

0.281 in

Length

2.26 in

Length Before Compression

0 in

Weight

0.293 lb

Width

1 in

Conductor Related

Conductor Diameter (Die Type Tooling) - Maximum

0.63 in

Conductor Diameter (Die Type Tooling) - Minimum

0.629 in

Conductor Diameter (VersaCrimp) - Maximum

0.373 in

Conductor Diameter (VersaCrimp) - Minimum

0.414 in

Lug Conductor Type

CU

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

Yes

Operational

Crimp Method

VERSAtileâ„¢ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

1

Number of Spade Holes

1

Physical Attribute - Number of Holes

1

Logistics

Pallet Quantity

7680