YCA262N_Photo_ColorCMYK
YCA262N_Photo_ColorCMYK

YCA282NDT, Cu Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 4/0 AWG

Brand:

Burndy

Catalog ID:

YCA282NDT

Cu compression terminal, 2 holes W/O/insp window, 4/0 AWG, 168 index.

Product details

General

Connector Type
Terminal
Die Index
168;208
Material
Copper
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Prefilled Oxide Inhibitor
N
Trade Name
HYLUGâ„¢
UPC
781810085073

Dimensions

Dimension - B Length fraction
1-31/50 in
Dimension - B Length inch
1.62 in
Dimension - D inch
3.00 in
Dimension - Hole Size fraction
5/9
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
136 mm
Dimension - Length Overall inch
5.35 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Pad Width inch
1.22 in
Dimension - Strip Length inch
2 3/4
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Size
4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
3700